The Power Management Bus (PMBus™) is a free and open standard power-management protocol 
with a fully defined command language that facilitates communication with power converters 
and other devices in a power system. 
It is a variant of System Management Bus (SMBus™), and is a relatively slow speed, 
two-wire communications protocol based on the Inter-Integrated Circuit Bus (I²C).

The PMBus™ Rev. 1.2 defines over two hundred commands,
and a substantial number of the commands are specifically for power conversion processes.

PMBUSLib gives the user all the software utilities for implementing the slave part of the PMBus™ Rev. 1.2 in Infineon XMC microcontrollers.

Please, use this library together with XMClib version 2.0.0 or higher.

Limitations: current version of library does not support "Block Commands" protocols from the  PMBus™ Rev. 1.2 specifications.