V1.0.0.1 : Initial release in WPF under .NET Framework 4.7.2
V1.0.0.2 : Fixed issues with application shutdown not terminating all processes and release ressources
V1.0.0.3 : no changes - intermediate build
V1.0.0.4 : no changes - intermediate build
V1.0.0.5 : Fixed INP Checkbox was not bound to pin status change
V1.0.0.6 : Added SVARIANT register to controle ASCS and AIP1 behavior
V1.0.0.7 : Bug fix - PVARIANT.DEADT did not show all possible values
V1.0.0.8 : Added global exception handler to display unhandled application exceptions 
V1.0.0.9 : Added stack trace report in exception handler