- Create a new directory named Step1

************ Dave part **************
- Launch Dave v2.1
- Create a new project
- Use C868_r2 derivative with parameters: 
	C868-1S
	Keil
	10MHz
	fosc*15/4
	Memory model small,
- Disable watchdog timer: enable FSM_vInit function
- Configure P3 port as Output
- Configure UART options with:
	UART: Use TxD pin, Enable receiver, Mode 1, Double Baud Rate, Enable interrupt
	Functions: enable UART_vInit
- Configure Timer 2 as a baudrate generator:
	Timer2: Enable transmit/receiver clock, Reload register = 0xff86
	Functions: enable T2_vInit
- Save your project to the Step1 directory with the name Hot
- Generate code

************ Keil part **************
- Double click on Hot.dpt project file
- Configure project options with:
	Target:	Code rom size: small, Use on-chip rom, Use on-chip xram
	Output: Create Hex file
	Utilities: Use external flash programming tool: 
		Command: C:\Programme\Infineon\C868\CmdLV103\Bin\C868.exe (or something like this)
		Arguments: BR9600 -COM1 "#H" (change com port accordingly)
- Add infinite loop in main program after Main_vInit
	while (1)
	{
	}
- Add code to UART.c RI interrupt:
		static ubyte stage = 0;
		static ubyte command;
		ubyte value;
		switch (stage)
		{
			case 0:
				command = SBUF;
				stage = 1;
				break;
			case 1:
				value = SBUF;
				switch (command)
				{
					case 0x00: // set P3
						P3 = value;
						break;	
				}
				stage = 0;
				break;
			default:
				break;
		}
- Compile and download to the C868 Mini Board (take care of any other programs using serial link)

************ Docklight part **************
- Launch DockLight
- Start with a blank project
- Configure for COM1 (or any other on which the board is connected),  9600 bauds
- Add Sequence : 
	Name: clear
	Sequence: 0x00, 0x00
- Add Sequence : 
	Name: all set
	Sequence: 0x00, 0xff
- Add Sequence : 
	Name: set
	Sequence: 0x00, put your value here (i.e. 0x15)
- (Save your project into the Step1 directory) this is not possible with the evaluation version !
- Try sequences...