1) Install C-Compiler
 - example Keil ek622 (eval version 2k limited)
 - open Vision Project GETSTART.UV2
 - Compiler settings: startaddress 0x0800 due to eval version, interrupt vectors at 0x0000
 - Create HEX-File

2) Convert HEX-File 
 - use ADIS51.EXE and convert HEX-File to ascending address order (GETSTART.HEX >> ADIS51.HEX)
   ADIS51.EXE can be invoked in AFTER-MAKE section
 - alternatively use AX51/LX51

3) Download to SRAM
 - using batchable 868CommandLine program: c868.exe -br9600 ADIS51.HEX   
   C868.EXE can be invoked in AFTER-MAKE section 
 - alternatively use Windows version of MiniDebugger

4) Execute from SRAM