Comment,Description,Designator,Footprint,LibRef,Quantity

"","","+18V, GND, U, V, W","PIN-1","DOT","10"
"100nF","Capacitor","C1, C2, C3, C5, C7, C8, C10, C11, C12, C14, C15, C17, C23, C24, C25, C26, C27, C28, C29","C0603","CAP","38"
"22nF/630V","Capacitor","C4","RAD-0.2","CAP","2"
"10nF","Capacitor","C6, C16, C20, C21, C22","C0603","CAP","10"
"10uF/50V","Capacitor","C9, C13, C18","1206","CAP","6"
"100pF","Capacitor","C19","C0603","CAP","2"
"100UF/35V","Capacitor","CD1","6.3*11","CAPACITOR POL","2"
"220uF/25V","Capacitor","CD2","6.3*11","CAPACITOR","2"
"470UF/16V","Capacitor","CD3","6.3*11","CAPACITOR POL","2"
"10UF/50V","Capacitor","CD4","6.3*11","CAPACITOR POL","2"
"1000UF/35V","Capacitor","CD5","10*12","CAPACITOR POL","2"
"M7","Diode","D1","DO-214","DIODE","2"
"RS1M","1 Amp General Purpose Rectifier","D2, D3, D4","DO-214","Diode 1N4007","6"
"HALL_IN","","JP1","XH2.54-5P","HEADER 5","2"
"SP_IN","","JP2","XH2.54-3P","HEADER 3","2"
"","4 Pin Header","JP3","XH2.54-4P","4 HEADER","2"
"LED","","LED1","L0805","LED","2"
"Temp","Header, 2-Pin","P1","HDR1X2","Header 2","2"
"Header 2","Header, 2-Pin","P2","HDR1X2","Header 2","2"
"DATA-IN","Header, 5-Pin","P3","XH2.54-5P","Header 5","2"
"DATA-OUT","","P4","XH2.54-3P","HEADER 3","2"
"BSC016N06NS","","Q1, Q2, Q3, Q4, Q5, Q6, Q7, Q8, Q9, Q10, Q11, Q12","TDSON-8","MOSFET N","24"
"10K","","Q13, Q14, Q15","1206","RES2","6"
"8050","NPN General Purpose Amplifier","Q16, Q17","SOT-23-A","2N3904","4"
"10","Resistor","R1, R2, R3, R4, R5, R6, R13, R14, R15, R16, R17, R18","0603","Res2","24"
"10K","Resistor","R7, R8, R9, R12, R19, R20, R21, R28, R29, R30, R31, R32, R33, R37, R39, R44, R55, R58, R60, R72, R73, R74, R75","0603","Res2","46"
"51K","Resistor","R10","0603","Res2","2"
"1K","Resistor","R11, R34, R45, R46, R47, R49, R51, R53, R56, R63, R64, R65, R66, R67, R68, R69, R70, R71","0603","Res2","36"
"120R","","R22, R24","0603","RES2","4"
"5mR","","R23","0.02/2W","RES2","2"
"27R","","R25, R26, R27","0805","RES2","6"
"470R","","R35, R36, R38, R40, R41, R43, R57","0603","RES2","14"
"5R1","","R42, R50, R62","0805","RES2","6"
"100","Resistor","R48","0603","Res2","2"
"20K","","R52","0603","RES2","2"
"22K","Resistor","R54","0603","Res2","2"
"200K","Resistor","R59","0603","Res2","2"
"220K","","R61","0603","RES2","2"
"LM7805CT","","U1","TO-252AA","MC7805T","2"
"LM7812","","U2","TO-252AA","Component_1","1"
"LM7815","","U2","TO-252AA","Component_1","1"
"XC836-2FRI","","U3","TSSOP-28","XC836-2FRI","2"
"6ED003L02-F","","U4","TSSOP-28","IR2136","2"
"MCP6002","","U5","SO-8","LM358","2"