Demo application for FAE-Training June 2005
updated for ADC-Webcast November 2005
Gan Theng Kiong / Andreas Jansen
(c) Infineon Technologies AG


###################################################################
No of Demo for ADC:	5
1.	Simple ADC using POT at AN6 and display on P3
	- parallel source 
	- LoadEvent by SW
	- no interrupt, polling method
2.	ADC comparator on AN6 
	- parallel source 
	- LoadEvent by SW
	- using channel interrupt
	- limit checking if result is out of boundary
	- toggle P3.6 in ADC-interrupt 
3.	Autoscan mode
	- convert AN7, AN6, AN5, AN4 in a sequence automatically
	- save to Result 3, 2, 1, 0
	- display channel on P3 upon selection
4.	Timetriggered injected conversion
	- trigger conversion on AN6 by T13PM with refill
	- write to result 0, display on P3
	- optional T13PM interrupt
5. 	Combination of ADC2 and ADC4
	- autoscan with refill
	- comparator mode with interrupt
	- timetriggered injected with refill
###################################################################