iMOTION™ Integrated Motor Driver (IMD) ゲートドライバー、電圧レギュレータを搭載したモータ/PFCコントローラー
iMOTION™ IMD110ドライバー: ゲートドライバー、電圧レギュレーターを備えたモーター/PFCコントローラー
iMOTION™ IMD110シリーズは、三相モーター制御用の高集積ICです。モーターコントローラー、高耐圧三相ゲートドライバー、電圧レギュレーターを集積しています。モーター制御やPFC制御 (オプション) 向けにすぐに使えるソリューションとして提供しており、搭載スクリプトエンジンにより、幅広いアプリケーションに柔軟に対応します。IMD110ファミリーは、実績のあるインフィニオンの最新世代モーション コントロール エンジン (MCE) 、磁界方向制御 (FOC) および空間ベクトルPWM を使用して最高のエネルギー効率を達成しています。MCEは、過電圧保護、低電圧保護、過電流保護、ローターロックなど、複数の保護機能を搭載しています。
IEC/UL 60730 (Class B) の機能安全要求準拠をサポートします。
![](/export/sites/default/Community-banner_small.jpg_1667642853.jpg)
インフィニオンの開発者コミュニティでは、世界中のエンジニアとつながり、ネットワーク構築することができ、365日24時間ご利用いただけます。インフィニオンのサポート エンジニアやメンバーから、いつでも、どこからでも、どんなトピックでも、お好みの言語で、設計上の課題に対してサポートが得られます。
![Banner-imotion](/export/sites/default/_images/product/banner/Large/Web-Banner_iMOTION_IMD.jpg_1117862263.jpg)
iMOTION™ IMDファミリー
IMD110ドライバーは、すぐに使えるモータコントローラとSOIゲートドライバーを最適に組み合わせた製品です。本デバイスは、低電圧から高電圧までほぼ全てMOSFET・IGBTと組み合わせることができ、コンパクトなドライブソリューションを実現します。また、充実した保護機能、デバイスの長い沿面距離および空間距離により、高い堅牢性と信頼性を備えたドライバファミリーとなっています。
![](/export/sites/default/_images/product/bock-diagrams/Diagram_iMOTION_IMD.PNG_1812196630.png)
![](/export/sites/default/_images/product/power/motor_control_ics/Arrow_iMOTION_IMD.PNG_1469085838.png)
IMD110 シリーズ |
シングルシャントまたは3レグシャント ホールセンサーまたはセンサーレス トーテムポール/ブーストPFC制御 LQFP-40パッケージ |
iMOTION™ IMD ファミリー
IMD110ドライバーは、すぐに使えるモータコントローラとSOIゲートドライバーを最適に組み合わせた製品です。本デバイスは、低電圧から高電圧までほぼ全てMOSFET・IGBTと組み合わせることができ、コンパクトなドライブソリューションを実現します。また、充実した保護機能、デバイスの長い沿面距離および空間距離により、高い堅牢性と信頼性を備えたドライバファミリーとなっています。
特長 | 利点 | アプリケーション |
シングルシャントまたはレグシャント抵抗器による電流計測 モーター制御アルゴリズム (センサーレス/ホールセンサーを使用したFOC) ブーストPFCおよびトーテムポールPFC制御 保護機能 デッドタイムの挿入、シュートスルー防止 過電流保護、過電圧保護、低電圧ロックアウト 耐圧600 Vの高耐圧三相ゲートドライバー 電源電圧15 V LQFP-40パッケージ |
すぐに使えるモータ/PFC制御アルゴリズムと市場をリードするゲートドライバの組み合わせ 部品点数および基板サイズの削減によるシステムコストの低減 ホールセンサーによる起動とセンサーレスの高速動作 iMOTION™デザインキットの使用により市場投入までの時間を短縮 |
Find out what iMOTION™ Solution Designer offers you, how projects are created and the work flow in terms of configuration, tuning, dashboards and scripting. The tool guides you through the complete project workflow, achieving the shortest time to market with the lowest R&D efforts.
State of the art sensorless algorithm for permanent magnet motor control is described in this video. Common pitfalls of sensorless control, such as a non-controlled startup are easily avoided with the Motion Control Engine (MCE) inside infineon iMOTION devices. A clean startup, without vibrations and oscillations is demonstrated with a low inertia fan motor.
iMOTION™ ICs integrate hardware and software functionality required for controlling PMSM motors with field-oriented control (FOC) (with and without sensors). iMOTION™ products are based on Infineon’s patented, field-tested Motion Control Engine (MCE), which eliminates software coding from the development process. As a result, all users have to do to implement a variable speed drive is configure the MCE for the respective motor drive system.
Discover how Infineon’s Modular Application Design Kit, or MADK evaluation platform, covers 3-phase motor drive applications with a power level that goes from 20 Watt up to 10 kilowatt.
The latest software release of Infineon’s iMOTION™ Motion Control Engine (or MCE) supports two kinds of Universal Asynchronous Receiver Transmitter communication options. This training focuses on the Configurable UART communication protocol.
![](/export/sites/default/media/eLearning/GIP/Getting-started-with-iMOTION-Solution-Designer/iMOTION_solution_designer_cover.png_1758632412.png)
The iMOTION™ Solution Designer bundles all PC-based support functions related to setting up and running iMOTION™ products. This includes the configuration, programming and live tuning using configurable oscilloscopes as well as script editing and debugging. This training will help you get started with iMOTION™ Solution Designer.
Learn more about the iMOTION™ IPM IMI110 series which is a highly integrated, feature-optimized motor control solution to easily design-in and with a ready-2-use Software, the iMOTION™ solution designer.
The release of iMOTION™ 2.0 comes at an opportune time. Recent trends in the markets show that inverterization is taking hold at small as well as large companies, being applied across traditional applications, such as refrigerators, and for newer applications like hair dryers and water purifiers. To keep up with the trend, companies are required to convert outdated single speed motors to sophisticated variable speed motor drives. The latest iMOTION™ 2.0 is a close-knit turnkey solution consisting of advanced software, hardware, prototyping & evaluation boards, and support material that makes it easier than ever for customers to go to market cheaper and faster with an efficient, inverterized motor drive solution. Watch this video to get an overview of what is new with iMOTION™ 2.0. Keywords: Inverterization of motor drives
In this training you will understand that using a combination of a driver with discrete power devices is probably the best way to achieve both integration and flexibility.
As Infineon we can offer a complete solution for refrigerators from control to power. Stay tuned to know more about iMOTION™ Driver, iMOTION™ Controller and IPMs.