Direct Memory Access (DMA_PDL)
概要
General Description
![](/export/sites/default/en/design-support/tools/sdk/sdk-pictures/DMA_PDL.png_37189268.png)
The DMA Component transfers data to and from memory, Components, and registers. These transfers occur independent of the CPU. The DMA transfers can be set up in a byte, halfword (2 bytes), or word (4 bytes) wide. The DMA starts each transaction through an external trigger that can come from a DMA channel (including itself), another DMA channel, a peripheral, or the CPU. The DMA is best used to offload data transfer tasks from the CPU.
- Devices support up to two DMA hardware blocks
- Each DMA block supports up to 16 DMA channels
- Supports channel descriptors in SRAM
- 4 Priority Levels for each channel
- Byte, Halfword (2 bytes), and Word (4 bytes) transfers
- Configurable source and destination addresses
- Four Transfer Modes
- Single Data Element per Trigger
- One X (inner) loop transfer per trigger
- Entire descriptor per trigger
- Entire descriptor chain per trigger
- Configurable output trigger
- Configurable interrupt generation
No JSP configured!
サポート