OptiMOS™ 5 25V/30V
Boost system performance with best-in-class technology
With the OptiMOS™ 5 25 V and 30 V product family, Infineon offers benchmark solutions by enabling highest power density and energy efficiency, both in standby and full operation.
With the new BIC OptiMOS™ 5 products ISK024NE2LM5 and ISK036N03LM5 in PQFN 2x2 Infineon offers a best-in-class solution for efficiency in a small form factor, making it the perfect solution for applications such as wireless charging, load switches and low power DCDC applications.
The small 4mm² footprint, combined with outstanding electrical performance contributes towards form factor improvement in end applications. These products are optimized for highest performance and power density featuring industry’s lowest RDS(on) in smallest PQFN 2x2 package.
OptiMOS™ 5 25 V and 30 V products are based on a new silicon technology, optimized to meet and exceed the energy efficiency and power density requirements of the tightened next generation voltage regulation standards in DC-DC applications.
OptiMOS™ 5 products address a broad range of voltage regulation applications in the computing industry, such as server, datacom and client, focusing on Intel’s VR and IMVP platforms. The OptiMOS™ 5 feature best-in-class on-state resistance, better EMI behavior through integrated damping network and benchmark switching performance that will optimize your designs and lower system costs in general.
OptiMOS™ 5 25 V and 30 V in PQFN 2x2 targets:
![](/export/sites/default/media/products/Power_Semiconductors/Power/Header_OptiMOS_25V_3V.jpg_1483520944.jpg)