Power PROFET™ + 12/24/48V | Automotive Smart High-Side Switch
Lowest ohmic high-side smart power switches designed to drive high current loads up to 65 A
Power PROFET™ are single channel smart high Side Power Switches especially designed to drive high current loads up to 65 A in the automotive environment for applications like heaters, glow plugs, pumps and fans, where high energy capability is required. Embedded in different power packages (DPAK, D2PAK und TOLL) and featuring multichip technology, the Power PROFET™ family offers high current and energy capability in a scalable family.
With devices from 2.5 mOhm down to 0.6 mOhm Power PROFET™ / Power PROFET™ + 12 V and Power PROFET™ + 24/48 V are designed to drive high currents and challenging current profiles such as DC motor inrush at start-up, especially for under the hood applications.
The ability to drive high current loads makes Power PROFET™ very well adapted to replace electromechanical relays, fuses, and discrete circuits in power distribution and other applications in a 12 / 24 / 48 V board net.
All Power PROFET™ products are qualified for automotive applications according to AEC-Q100 and the new Power PROFET™ + family is additionally ISO 26262 ready.
Similar to the other PROFET™ families, the Power PROFET™ products enable diagnosis and protective functions through several protection mechanisms. They embed an over current threshold / trip protection concept which latches whenever being triggered. This protection mechanism enables the Power PROFET™ products to achieve high robustness even at fault conditions like severe over currents or low ohmic short circuits.
To avoid critical junction temperatures at high current below the overcurrent threshold, Power PROFET™ also embeds a latching over-temperature protection concept.
Power PROFET™ products offer the lowest on-resistance and the highest energy capability on the market. Furthermore they have an outstanding thermal capability compared to the other PROFET™ families.
To serve the demanding application requirements in this high current range, Power PROFET™ design pursuits the following targets:
- Easy and versatile device control
- Analogue load current diagnosis with accuracy improvement options on system level
- High energy capable power stage to drive high current loads with high inrush events or high inductivities in a repetitive manner
- Autonomous self-protection with high repetition robustness
![](/export/sites/default/Community-banner_small.jpg_1667642853.jpg)
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime, from anywhere, in any topic, and in your preferred language.
![POWER PROFET™](/export/sites/default/media/products/Power_Semiconductors/IFX_Power_PROFET_Block_Diagram_small.jpg_1753091286.jpg)
Power PROFET™ are automotive-qualified single-channel smart high-side power Switches having low ohmic RDS(ON) starting from 1mOhm up to 2.5mOhm, embedded in power packages. This enables them to manage high inrush or dynamic current profiles.
Power PROFET™ have a benchmark energy capability up to 3000mJ @ Inom (single pulse) and a benchmark short-circuit performance.
The Power PROFET™ family offers the highest energy ratings ever specified for a PROFET™.
This family is ideal to address high current loads with fluctuating current profile (DC motors applications...) and are esspecially designed to manage high current and high energy for applications under the hood. In addition, the power packages allow enhanced thermal capability and repetitive inductive clamping.
Therefore the Power PROFET™ are the only scalable family of protected devices capable to replace relays & fuses from 20A up to 40A DC. They reduce power losses up to a factor of 2 compared to a relay.
Relay replacement through semiconductor contributes to the increase of safety through diagnosis. Power PROFETs are also immune to dust, shock and vibrations and therefore reduce maintenance. Furthermore they contribute to the increase of comfort through noiseless and smaller modules.
Thanks to their low resistance, Power PROFET™ are ideal to be designed-in under the hood where the ambient temperature is high.
Power PROFET™ also enable the decentralization of power distribution architecture in a larger scale.
Power PROFET™ are ideal to drive DC motors with high inrush current as vacuum pumps, fans, ventilators and wipers. They also have a high switching cycle robustness, which allows to drive the starter relay in a start stop system.
![Power PROFET Application Diagram](/export/sites/default/media/products/power_semiconductors_for_automotive/Power-PROFET-Application-Diagram.jpg_956092663.jpg)
You can download our relay replacement appnotes to have more information about relay replacement in general: Appnote 1, Appnote 2.
Appnotes, PSPICE simulation models, Evaluation Boards and Arduino Shields are available.