Unique Id (PDL_UID)
Überblick
General Description
![](/export/sites/default/en/design-support/tools/sdk/sdk-pictures/Unique_ID_Symbol_Diagram.png_806482261.png)
The Unique ID is an unchanging read-only register that is set during manufacture. The value is unique to the device and can be used to implement device-specific firmware. This component automatically includes the required Peripheral Driver Library (PDL) module, which makes firmware development easy and less error-prone.
- API to access 41-bit device ID register (read-only)
- Automatically adds the UID PDL module to the project
Support