セキュリティコントローラー
セキュリティコントローラー サブカテゴリー
Market-leading security expertise for the broadest range of products
Just a click away you can find products meeting all relevant standards, ranging from classic Smart Card application towards devices suitable for the use in consumer, industry or automotive environments.
With nearly 30 years of market-leading security expertise and more than 20 billion pcs shipped to date Infineon is offering the broadest range of products in the industry with respect to features and applications served. We constantly innovate our products by combining the outstanding and certified security level with our cross-industry expertise in order to meet the ecosystem needs for security in many applications. Our innovative drive brings you the benefits of the smartest security architectures and products with highest performance. All of our technologies are designed for ease of implementation to reduce your design-in effort and speed time to market.
Infineon is recipient of the Trust Seal "IT Security made in Germany"
TEGRION™ is based upon Infineon’s revolutionary security architecture Integrity Guard, shifting the boundaries of hardware security and offer easy implementation, a rapid design-in and time to market, while being ready to support an extended product lifetime.
TEGRION™ security controllers combine a 32-bit high performance CPU based on Arm® v8-M with latest gen crypto accelerators, power-optimized 28 nm technology and smart digital security technologies.
Benefit from our broad offering of next gen security controllers for a wide range of smart applications – easy to program and to design-in due to enhanced tool chain and a certified crypto suite.
Infineon offers a comprehensive product portfolio of contactless and dual interface security controllers suitable for applications such as payment, transport ticketing, and government ID projects worldwide. Infineon advocates for open, non-proprietary standards to combine transit ticketing with identification, payment, and other applications. The Contactless Competence Center drives innovation at all levels of the contactless technology chain and customers can look forward to dependable sourcing, market-leading technologies, and future-proof security technologies.
Our serial interface security controller portfolio has several sophisticated controller architectures supporting a applications as diverse as (e)SIM, government and digital ID, TPM, cryptographic toolbox, USB tokens, etc. These architectures range from a 16-bit architecture based on the MCS®251 instruction set to high-performance 32-bit Arm® core-based CPUs, enhanced with Infineon Technologies’ cache and security technologies.
Our SLM product family includes 32-bit security controllers optimized for eSIM applications in industrial IoT environments. These industrial-grade security controllers offer exceptional endurance over an extended temperature range (-40°C to +105°C) to deliver field-proven quality for reliable cellular connectivity in difficult environmental and use conditions such as asset tracking, smart metering and vending machines.
Infineon's reliable SLI security controllers protect in-car applications such as eUICC (eCall), V2X communications, car access and SOTA updates. The controllers are designed to meet the demanding quality and reliability standards required in harsh automotive environments, supporting extended temperature ranges, extended quality targets and AEC-Q100 qualification.