my-d™ vicinity Plain
見える化:高い透明性、低コスト、プロセスの合理化
RFIDソリューションがもたらすパフォーマンスやスピード、セキュリティが、ビジネス・プロセスを改善します。RFID技術はサプライ・チェーンや物流運営を効率化し、在庫や物品の管理を容易にします。
my-d™ vicinityは最大10キロビットの不揮発性メモリーを必要とするアプリケーションに特化し、非接触近傍型カードの国際標準ISO/IEC 15693あるいはISO/IEC 18000-3モード1に準拠しています。
Infineon offers a comprehensive range of products, satisfying a broad number of requirements in object identification. Centered on 13.56MHz technology and based on globally agreed standards, our product portfolio has demonstrated its merit in countless applications in the field.
SRF 55V02P is a standard NFC Forum Type 5 Tag Certified model. Features include data rate up to 26.48kbit/s, anti-tear support, 232 Byte (user) and 64 Byte (admin) EEPROM. It is suitable for applications including supply chain management and ticketing.
SRF 55V02P HC is a high on-chip capacitance (97pF ± 5 %) variant of SRF 55V02P allowing smaller tag antenna designs. It offers the same robust security features, including individual page locking and a unique serial number.
SRF 55V10P is a variant of SRF 55V02P with increased memory capacity; 1000 Byte (user) and 256 Byte (admin) EEPROM.
A high on-chip capacitance (97pF ± 5 %) of SRF 55V10P allowing smaller tag antenna designs. SRF 55V10P HC offers the same robust security features, including individual page locking and a unique serial number