EZ-PD™ CCGx Power Software Development Kit
EZ-PD™ CCGx Power Software Development Kit helps you design your own power adapter and power bank solutions.
Recommended devices: CCG3PAx
Infineon’s Type-C controllers (CCGx) are programmable devices that are ideal for building all kinds of USB-C solutions. These controllers are based on Infineon’s PSoC™ programmable system-on-chip architecture, which includes programmable analog and digital blocks, an Arm® Cortex®-M0 core and flash memory.
Infineon provides the EZ-PD™ CCGx Power Software Development Kit (SDK) which facilitates the development of a variety of power source and/or sink solutions using the CCG3PA controller. The SDK includes a USB Type-C and USB-PD™ specification compliant firmware stack, reference firmware applications and documentation.
The CCGx Power SDK is based on Infineon’s widely used IDE – PSoC™ Creator – and makes use of the free GNU Arm tools that are packaged with PSoC™ Creator. The reference firmware is provided in the form of workspaces that can be opened using PSoC™ Creator and modified to meet the target hardware design.