TLE493D-W2B6 A1 enhanced dynamic wake-up feature
XENSIV™ - TLE493D-W2B6 A1 3D magnetic sensor with enhanced dynamic wake up-feature
With the TLE493D-W2B6 A0-A3, a 3D sensor has been developed, which includes an enhanced dynamic wake up feature. Four pre-programmed address options (A0-A3) will be available, enabling for a fast start up initialization, when used in I2 C bus configurations. It also includes enhanced test options and a safety documentation is available to enable the usage of this sensor in the context of ASIL B systems.
By combining 3-axis measurement in a small package, with low power consumption, the TLE493D sensors provide a contactless position sensing alternative to applications which traditionally use mechanical or optical solutions. The system size for these applications can be reduced as magnetic threshold stability over temperature provides a highly accurate and more robust solution for those systems.
Infineon’s sensor provides a standard 2-wire digital I2C communication interface, which enables a bi-directional communication between the sensor and microcontroller.
In keeping with the highest quality standards and environmental regulations, the sensor is RoHs compliant, JESD47 or AEC-Q100 qualified and supports system according functional safety standard ISO 26262.
Summary of Features
- 3D magnetic flux density sensing of ±160mT
- Programmable flux resolution down to 65µT (typ.)
- X-Y angular measurement mode
- Diagnostic measurements to check digital parts, analog parts and Hall probe of the sensor
- Power down mode with 7nA (typ) power consumption
- 12-bit data resolution for each measurement direction plus 10-bit temperature sensor
- Variable update frequencies and power modes (configurable during operation)
- Temperature range Tj=-40 °C…125°C, supply voltage range = 2.8V…3.5V
- Triggering by external µC possible via I2C protocol
- Interrupt signal to indicate a valid measurement to the microcontroller
Benefits
- Component reduction due to 3D magnetic measurement principle
- Wide application range addressable due to high flexibility
- Platform adaptability due to device configurability
- Supporting functional safety by means of integrated diagnostics
- Very low system power consumption due to Wake Up mode
- Disturbance of smaller stray fields are neglectable compared to the high magnetic flux measurement range
Potential Applications
- Control elements for infotainment/navigation systems, air conditions, multifunctional steering wheels, seat controls
- Top column modules e.g. direction indicator, wiper control
- Gear stick position sensing
Complementary Magnet
-
Disc magnet Ø 10 mm, height 5 mm, Neodymium, N45, nickel-plated, diametrically magnetised: S-10-05-DN
-
Stabmagnet Ø 2 mm, Höhe 4 mm, Neodym, N45, vernickelt: S-02-04-N
-
Scheibenmagnet Ø 4 mm, Höhe 2 mm, Neodym, N45, vernickelt: S-04-02-N
-
Stabmagnet Ø 4 mm, Höhe 10 mm, Neodym, N45, vernickelt, diametral magnetisiert: S-04-10-DN
-
Stabmagnet Ø Scheibenmagnet Ø 2 mm, Höhe 2 mm, Neodym, N48, vernickelt: S-02-02-N
-
Scheibenmagnet Ø 4 mm, Höhe 4 mm, Neodym, N45, vernickelt: S-04-04-N
-
Scheibenmagnet Ø 5 mm, Höhe 5 mm Ferrit, Y35, unbeschichtet: FE-S-05-05
-
Scheibenmagnet Ø 10 mm, Höhe 5 mm, Ferrit, Y35, unbeschichtet: FE-S-10-05
-
Scheibenmagnet Ø 1 mm, Höhe 1 mm, Neodym, N45, vernickelt: S-01-01-N
-
Quadermagnet 19,05 x 12,7 x 6,35 mm, Neodym, N42, vernickelt: Q-19-13-06-LN
-
Quadermagnet 5 x 2,5 x 2 mm, Neodym, 44H, vernickelt: Q-05-2.5-02-HN
Where to buy, link to Supermagnete