Products Power Power MOSFET (Si/SiC) IGBT GaN transistors Smart Power Switches Linear Voltage Regulator (LDO) DC-DC Converters LED Driver ICs Diode & Thyristor (Si/SiC) Gate Driver ICs Motor Control ICs AC-DC Power Conversion Solid State Relays Class D Audio Amplifier IC Intelligent Power Modules (IPM) Contactless power and sensing ICs Power Management ICs (PMIC) & System Basis Chips (SBC) Automotive Conventional Powertrain ICs Wireless Charging ICs ASIC ASIC SoC & SiP & FPGA Battery Management ICs Battery Management ICs TLE9012DQU TLE9015DQU Clocks & Timing Solutions Clocks & Timing Solutions Clock Generators Buffers Oscillators ESD and Surge Protection ESD and Surge Protection Multi purpose diodes for ESD protection Low capacitance diodes for ESD protection Diodes for surge protection Memories Memories NOR Flash F-RAM (Ferroelectric RAM) nvSRAM (non-volatile SRAM) PSRAM (Pseudostatic DRAM) SRAM (Static RAM) Flash+RAM MCP Solutions Radiation hardened & high reliability memories Wafer & Die Memory Solutions Embedded Flash IP Solutions Microcontroller Microcontroller 32-bit AURIX™ TriCore™ Microcontroller 32-bit PSoC™ Arm® Cortex® Microcontroller 32-bit TRAVEO™ T2G Arm® Cortex® Microcontroller 32-bit XMC™ Industrial Microcontroller Arm® Cortex®-M Sensing controller MOTIX™ MCU | 32-bit motor control SoC (system-on-chip) Legacy Microcontroller Product Longevity Microcontroller Safety Products PRO-SIL™/ ISO26262 FM3 32-bit Arm® Cortex®-M3 Microcontroller (MCU) Families FM4 32-bit Arm® Cortex®-M4 Microcontroller (MCU) Families FM0+ 32-bit Arm® Cortex®-M0+ Microcontroller (MCU) Families RF RF Antenna cross switches Antenna tuners Coupler RF Switches Low Noise Amplifier LNA ICs RF Transistor RF Diode Wireless Control Receiver High Reliability Discrete Driver Amplifiers Bias and Control IC Security & smart card solutions Security & smart card solutions CIPURSE™ products OPTIGA™ embedded security solutions SECORA™ security solutions Smart card solutions for government ID Contactless memories Security controllers Smart card modules Calypso® products Sensor Sensor Magnetic sensors Current sensors MEMS microphones Pressure sensors CO₂ sensor Radar sensors ToF 3D image sensors Small Signal Transistors & Diodes Small Signal Transistors & Diodes Bipolar Transistor Diode Small signal/small power MOSFET Transceivers Transceivers Automotive Transceiver Industrial Transceiver Control Communications Powerline Communications Universal Serial Bus (USB) Universal Serial Bus (USB) USB-C Power Delivery Controllers USB Peripheral Controllers for SuperSpeed USB Hub Controllers USB-C Charging Port Controllers USB-C High Voltage Microcontrollers USB-C AC-DC and DC-DC Charging Solutions USB 2.0 Peripheral Controllers Wireless Connectivity Wireless Connectivity AIROC™ Wi-Fi + Bluetooth® Combos AIROC™ Automotive Wireless AIROC™ Bluetooth® & Multiprotocol AIROC™ Connected MCU AIROC™ Product Longevity Software Software CIRRENT™ Product Analytics CIRRENT™ IoT Network Intelligence CIRRENT™ Mobile App Intelligence CIRRENT™ Cloud ID High Reliability High Reliability Space NewSpace Defense High reliability custom services Quality Packaging Isolation Isolation Digital Isolators Isolated Industrial Interface
Products Power Power MOSFET (Si/SiC) IGBT GaN transistors Smart Power Switches Linear Voltage Regulator (LDO) DC-DC Converters LED Driver ICs Diode & Thyristor (Si/SiC) Gate Driver ICs Motor Control ICs AC-DC Power Conversion Solid State Relays Class D Audio Amplifier IC Intelligent Power Modules (IPM) Contactless power and sensing ICs Power Management ICs (PMIC) & System Basis Chips (SBC) Automotive Conventional Powertrain ICs Wireless Charging ICs ASIC ASIC SoC & SiP & FPGA Battery Management ICs Battery Management ICs TLE9012DQU TLE9015DQU Clocks & Timing Solutions Clocks & Timing Solutions Clock Generators Buffers Oscillators ESD and Surge Protection ESD and Surge Protection Multi purpose diodes for ESD protection Low capacitance diodes for ESD protection Diodes for surge protection Memories Memories NOR Flash F-RAM (Ferroelectric RAM) nvSRAM (non-volatile SRAM) PSRAM (Pseudostatic DRAM) SRAM (Static RAM) Flash+RAM MCP Solutions Radiation hardened & high reliability memories Wafer & Die Memory Solutions Embedded Flash IP Solutions Microcontroller Microcontroller 32-bit AURIX™ TriCore™ Microcontroller 32-bit PSoC™ Arm® Cortex® Microcontroller 32-bit TRAVEO™ T2G Arm® Cortex® Microcontroller 32-bit XMC™ Industrial Microcontroller Arm® Cortex®-M Sensing controller MOTIX™ MCU | 32-bit motor control SoC (system-on-chip) Legacy Microcontroller Product Longevity Microcontroller Safety Products PRO-SIL™/ ISO26262 FM3 32-bit Arm® Cortex®-M3 Microcontroller (MCU) Families FM4 32-bit Arm® Cortex®-M4 Microcontroller (MCU) Families FM0+ 32-bit Arm® Cortex®-M0+ Microcontroller (MCU) Families RF RF Antenna cross switches Antenna tuners Coupler RF Switches Low Noise Amplifier LNA ICs RF Transistor RF Diode Wireless Control Receiver High Reliability Discrete Driver Amplifiers Bias and Control IC Security & smart card solutions Security & smart card solutions CIPURSE™ products OPTIGA™ embedded security solutions SECORA™ security solutions Smart card solutions for government ID Contactless memories Security controllers Smart card modules Calypso® products Sensor Sensor Magnetic sensors Current sensors MEMS microphones Pressure sensors CO₂ sensor Radar sensors ToF 3D image sensors Small Signal Transistors & Diodes Small Signal Transistors & Diodes Bipolar Transistor Diode Small signal/small power MOSFET Transceivers Transceivers Automotive Transceiver Industrial Transceiver Control Communications Powerline Communications Universal Serial Bus (USB) Universal Serial Bus (USB) USB-C Power Delivery Controllers USB Peripheral Controllers for SuperSpeed USB Hub Controllers USB-C Charging Port Controllers USB-C High Voltage Microcontrollers USB-C AC-DC and DC-DC Charging Solutions USB 2.0 Peripheral Controllers Wireless Connectivity Wireless Connectivity AIROC™ Wi-Fi + Bluetooth® Combos AIROC™ Automotive Wireless AIROC™ Bluetooth® & Multiprotocol AIROC™ Connected MCU AIROC™ Product Longevity Software Software CIRRENT™ Product Analytics CIRRENT™ IoT Network Intelligence CIRRENT™ Mobile App Intelligence CIRRENT™ Cloud ID High Reliability High Reliability Space NewSpace Defense High reliability custom services Quality Packaging Isolation Isolation Digital Isolators Isolated Industrial Interface