SuperSO8 5x6
OptiMOS™ 175°C power MOSFET in SuperSO8 package
Enhanced temperature rating for improved robustness
OptiMOS™ 5 power MOSFETs in SuperSO8 package combine the latest technology together with temperature improvements in the package. This new combination enables higher power density as well as improved robustness meeting excellent efficiency and system reliability.
Compared to lower rated devices, the 175°C TJ_MAX feature offers either more power at a higher operating junction temperature or longer lifetime at the same operating junction temperature. Furthermore, 20% improvement in the Safe Operating Area (SOA) is achieved. This new package feature is the perfect fit for applications such as telecom, motor drives and server. >more
Key features
- Low RDS(on)
- Optimized for synchronous rectification
- Enhanced 175°C capability in SuperSO8
Key benefits
- Longer life time
- Highest efficiency and power density
- Highet system reliability
- Thermal robustness
Target applications
- Motor drives
- Server
- Telecom
Compared to the standard SuperSO8, OptiMOS™ 5 175°C shows up to 30% increase either in drain current or in power dissipation. The first wave of products offering this enhanced temperature rating is available in OptiMOS™ 5 in 30 V, 40 V and 60 V.