ISO2H823V2.5
Overview
The ISO2H823V establishes a new standard in diagnostics for industrial control applications. For example, in industrial plants with capital intensive single-tool equipment at work or with time critical chemical processes running, obtaining in real-time differentiated feedback from the factory floor enables both, preventive maintenance and drastic reduction of the time to fix a problem. This is why the ISO2H823V is a highly desirable system solution. System designers benefit from the ISO2H823V through short time to market, reduced PCB area and uncompromised product reliability.
Summary of Features
- Robust 2.5kV galvanic isolation
- UL508 and CSA C22.2 No. 14 certified
- To protect the 3.3V control domain of an industrial control system from the harsh 24V process side
- Exceeding the IEC 61131-2 requirements for reinforced isolation
- 8-channel high-side power-switching capabilities
- Of up to 0.6A per channel
- With active current limitation and overtemperature protection
- 10-fold diagnostic feedback
- 5 types of feedback which are available individually for each of the eight outputs
- 5 types of IC-level feedback
Benefits
- Preventive Maintenance
- Failure Localization
- Optimizing Equipment Uptimes
Potential Applications
- Programmable Logic Controllers (PLCs)
- Distributed Control Systems
- Robotics
- General Control Equipment
Videos
Training
Support