1ED3140MU12F 6.5 A, 3 kV (rms) single-channel isolated gate driver with separate output, UL 1577 certified, 9.3 V UVLO
EiceDRIVER™ Compact single-channel isolated gate driver with 6 A sinking and sourcing peak output current in DSO-8 narrow-body package for IGBTs, MOSFETs and SiC MOSFETs.
1ED3140MU12F belongs to the EiceDRIVER™ Compact 1ED31xx family (X3 compact family). 1ED3140 offers separate sink and source output, accurate and stable timing, active shutdown to ensure a safe power transistor off-state in case the output chip is not connected to the power, short-circuit clamping to limit the gate voltage during short circuit. The driver can operate over a wide supply voltage range, either unipolar or bipolar.
Summary of Features
- EiceDRIVER™ Compact single channel isolated gate driver 1ED31xx family (X3 compact family)
- For use with 650 V/1200 V/1700 V/2300 V IGBTs, Si and SiC MOSFETs
- 2300 V functional offset voltage capable for selected applications
- Galvanically isolated coreless transformer gate driver
- 6.5 A typical sinking and sourcing peak output current
- 35 V absolute maximum output supply voltage
- 45 ns propagation delay with 20 ns input filter
- High common-mode transient immunity CMTI >300 kV/μs
- Separate source and sink outputs
- Short-circuit clamping and active shutdown
- DSO-8 150 mil narrow-body package
- 8.6 V/9.3 V undervoltage lockout (UVLO) protection with hysteresis
Benefits
- Integrated filters reduce the need of external filters
- Tight part-to-part turn on propagation delay matching (7 ns max.), tolerance improves application robustness without variations due to aging, current, and temperature
- Suitable for operation at high ambient temperature and in fast switching applications
- UL 1577 (planned) VISO = 3.6 kV (rms) for 1 s, 3.0 kV (rms) for 1 min
- Outstanding gate driver to gate driver skew plus (8 ns max.), minimizing the gate driver impact on the total application deadtime
- The precise threshold and timings, combined with UL 1577 certification enable superior application safety
Find our Variations for EiceDRIVER™ compact 1ED31xx family (X3 compact family)
Part No | Typ. Current | Feature | UVLO | Isolation Certification |
14 A | Seperate output | 10.5/12.5 V |
UL 1577 |
|
10 A | Active Miller clamp |
10.5/12.5 V |
UL 1577 |
|
10 A | Active Miller clamp | 12/14.2 V |
UL 1577 |
|
6.5 A | Seperate output | 8.6/9.3 V |
UL 1577 |
|
6.5 A | Seperate output | 11.1/12 V |
UL 1577 |
|
6.5 A | Seperate output | 12.6/13.6 V |
UL 1577 |