PG-VFBGA-56-800 | VFBGA-56 (001-03901)
Overview
General Information
Package Material | PG |
Package Family | VFBGA |
Terminals | 56 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 4.978 |
Body Width (mm) | 4.978 |
Min. Terminal Pitch (mm) | 0.5 |
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Tray
Pieces/Tray | 4900 |
Trays/Box | 10 |
Downloads
Package
-
PG-VFBGA-56-800_Package Outline
Share 01_00 | Nov 04, 2023 | PDF | 110 kb
-
Board Assembly Recommendations (BGA)
Share 04_00 | Nov 10, 2022 | PDF | 1.12 mb
Packing
-
TRAY, BGA56 5X5X1.0 MM (SHINON)
Share 03_00 | Nov 14, 2021 | PDF | 1.06 mb
-
CARRIER TAPE, QFN32 (5X5X1.0MM)
Share 03_00 | Nov 14, 2021 | PDF | 125 kb
-
PG-VFBGA-56-800_Bakeable Trays
Share 01_00 | Nov 04, 2023 | PDF | 99 kb
-
PG-VFBGA-56-800_Tape and Reel
Share 01_00 | Nov 04, 2023 | PDF | 102 kb
Footprint
-
PG-VFBGA-56-800_Footprint Drawing
Share 01_00 | Nov 04, 2023 | PDF | 148 kb
Products
Product Families
Support