PG-VDSON-8-5
Overview
General Information
Package Material | PG |
Package Family | VDSON |
Terminals | 8 |
Version | 5 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 4 |
Body Width (mm) | 4 |
Min. Terminal Pitch (mm) | 0.8 |
-
PG-VDSON-8-5_Interactive 3D
Share 03_00 | Sep 15, 2022 | PDF | 62 kb
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-VDSON-8-5_Package Outline
Share 03_00 | Sep 15, 2022 | PDF | 110 kb
-
PG-VDSON-8-5_Interactive 3D_01
Share 03_00 | Sep 15, 2022 | STP | 266 kb
Packing
-
PG-VDSON-8-5_Tape and Reel_01
Share 05_00 | Sep 15, 2022 | PDF | 101 kb
Footprint
-
PG-VDSON-8-5_Footprint Drawing
Share 03_00 | Sep 15, 2022 | PDF | 101 kb
Products
Product Families
Support