PG-ULGA-6-1
Overview
General Information
Package Material | PG |
Package Family | ULGA |
Terminals | 6 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 3.4 |
Body Width (mm) | 3 |
Min. Terminal Pitch (mm) | 1.3 |
-
PG-ULGA-6-1_Interactive 3D
Share 05_00 | Jun 01, 2021 | PDF | 86 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 5000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-ULGA-6-1_Interactive 3D
Share 05_00 | Jun 01, 2021 | PDF | 86 kb
-
PG-ULGA-6-1_Interactive 3D_01
Share 05_00 | Jun 01, 2021 | STP | 410 kb
-
PG-ULGA-6-1_Package Outline
Share 05_00 | Jun 01, 2021 | PDF | 112 kb
-
Board Assembly Recommendations (TSLP LGA)
Share 02_00 | Nov 11, 2020 | PDF | 1.25 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-ULGA-6-1_Tape and Reel_01
Share 01_00 | Jun 01, 2021 | PDF | 102 kb
Footprint
-
PG-ULGA-6-1_Footprint Drawing
Share 05_00 | Jun 01, 2021 | PDF | 101 kb
Support