PG-ULGA-16-4
Overview
General Information
Package Material | PG |
Package Family | ULGA |
Terminals | 16 |
Version | 4 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 2 |
Body Width (mm) | 2 |
Min. Terminal Pitch (mm) | 0.4 |
-
PG-ULGA-16-4_Interactive 3D
Share 01_00 | Mar 18, 2021 | PDF | 76 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 4500 |
Reels/Box | 1 |
Downloads
Package
-
PG-ULGA-16-4_Interactive 3D
Share 01_00 | Mar 18, 2021 | PDF | 76 kb
-
PG-ULGA-16-4_Interactive 3D_01
Share 01_00 | Mar 18, 2021 | STP | 461 kb
-
PG-ULGA-16-4_Package Outline
Share 01_00 | Mar 18, 2021 | PDF | 110 kb
-
Board Assembly Recommendations (TSLP LGA)
Share 02_00 | Nov 11, 2020 | PDF | 1.25 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-ULGA-16-4_Footprint Drawing
Share 02_00 | Jun 05, 2021 | PDF | 104 kb
Support