PG-TSSOP-16-802 | ETSSOP-16 (002-10769)
Overview
General Information
Package Material | PG |
Package Family | TSSOP |
Terminals | 16 |
Version | 802 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 5 |
Body Width (mm) | 4.4 |
Min. Terminal Pitch (mm) | 0.65 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-TSSOP-16-802_Package Outline_01
Share 00_00 | Feb 26, 2024 | PDF | 115 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-TSSOP-16-802_Footprint Drawing
Share 00_00 | Feb 26, 2024 | PDF | 104 kb
Support