PG-TSSOP-16-11
Overview
General Information
Package Material | PG |
Package Family | TSSOP |
Terminals | 16 |
Version | 11 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 4.4 |
Body Width (mm) | 5 |
Min. Terminal Pitch (mm) | 0.65 |
-
PG-TSSOP-16-11_Interactive 3D
Share 04_00 | Jun 01, 2023 | PDF | 144 kb
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-TSSOP-16-11_Interactive 3D
Share 04_00 | Jun 01, 2023 | PDF | 144 kb
-
PG-TSSOP-16-11_Interactive 3D_01
Share 04_00 | Jun 01, 2023 | STP | 695 kb
-
PG-TSSOP-16-11_Package Outline
Share 04_00 | Jun 01, 2023 | PDF | 109 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-TSSOP-16-11_Footprint Drawing
Share 04_00 | Jun 01, 2023 | PDF | 101 kb
Support