PG-TSNP-16-10
Overview
General Information
Package Material | PG |
Package Family | TSNP |
Terminals | 16 |
Version | 10 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 2.65 |
Body Width (mm) | 2.65 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-TSNP-16-10_3D_PDF
Share 01_00 | Mar 13, 2020 | PDF | 80 kb
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-TSNP-16-10_SPO_PDF
Share 01_00 | Mar 13, 2020 | PDF | 106 kb
-
PG-TSNP-16-10_3D_PDF
Share 01_00 | Mar 13, 2020 | PDF | 80 kb
-
Board Assembly Recommendations (TSNP)
Share 02_00 | Nov 09, 2020 | PDF | 1.2 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-TSNP-16-10_FPD_PDF
Share 01_00 | Mar 13, 2020 | PDF | 104 kb
Support