PG-TSNP-10-4
Overview
General Information
Package Material | PG |
Package Family | TSNP |
Terminals | 10 |
Version | 4 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 1.1 |
Body Width (mm) | 1.5 |
Min. Terminal Pitch (mm) | 0.4 |
-
PG-TSNP-10-4_Interactive 3D
Share 01_00 | Aug 05, 2020 | PDF | 97 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 6000 |
Reels/Box | 1 |
Reel Diameter (mm) | 180 |
Downloads
Package
-
PG-TSNP-10-4_Interactive 3D
Share 01_00 | Aug 05, 2020 | PDF | 97 kb
-
PG-TSNP-10-4_Package Outline
Share 01_00 | Aug 05, 2020 | PDF | 110 kb
-
Board Assembly Recommendations (TSNP)
Share 02_00 | Nov 09, 2020 | PDF | 1.2 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-TSNP-10-4_Footprint Drawing
Share 01_00 | Aug 05, 2020 | PDF | 99 kb
Products
Product Families
Support