PG-TSDSO-14-41
Overview
General Information
Package Material | PG |
Package Family | TSDSO |
Terminals | 14 |
Version | 41 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 4.9 |
Body Width (mm) | 3.9 |
Min. Terminal Pitch (mm) | 0.65 |
-
PG-TSDSO-14-41_Interactive 3D
Share 01_00 | Dec 21, 2020 | PDF | 89 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Downloads
Package
-
PG-TSDSO-14-41_Interactive 3D
Share 01_00 | Dec 21, 2020 | PDF | 89 kb
-
PG-TSDSO-14-41_Package Outline
Share 01_00 | Dec 21, 2020 | PDF | 111 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TSDSO-14-41_Tape and Reel
Share 01_00 | Dec 21, 2020 | PDF | 104 kb
Footprint
-
PG-TSDSO-14-41_Footprint Drawing
Share 01_00 | Dec 21, 2020 | PDF | 100 kb
Products
Support