PG-TFBGA-48-801 | LGA-48 (002-13798)
Overview
General Information
Package Material | PG |
Package Family | TFBGA |
Terminals | 48 |
Version | 801 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 6.5 |
Body Width (mm) | 6.5 |
Min. Terminal Pitch (mm) | 0.5 |
Downloads
Package
-
Board Assembly Recommendations (BGA)
Share 04_00 | Nov 10, 2022 | PDF | 1.12 mb
-
PG-TFBGA-48-801_Package Outline
Share 01_00 | Aug 11, 2022 | PDF | 110 kb
Support