PG-SSOP-70-800 | SSOP-70 (002-33048)
Overview
General Information
Package Material | PG |
Package Family | SSOP |
Terminals | 70 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 28.46 |
Body Width (mm) | 12.63 |
Min. Terminal Pitch (mm) | 0.8 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
Footprint
-
PG-SSOP-70-800_Footprint Drawing
Share 00_00 | Dec 23, 2023 | PDF | 108 kb
Support