PG-SSOP-24-4
Overview
General Information
Package Material | PG |
Package Family | SSOP |
Terminals | 24 |
Version | 4 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 8.65 |
Body Width (mm) | 3.9 |
Min. Terminal Pitch (mm) | 0.65 |
-
PG-SSOP-24-4_Interactive 3D
Share 02_00 | Sep 04, 2024 | PDF | 163 kb
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-SSOP-24-4,-9 Package Overview
Share Nov 06, 2013 | PDF | 161 kb
-
PG-SSOP-24-4_Interactive 3D
Share 02_00 | Sep 04, 2024 | PDF | 163 kb
-
PG-SSOP-24-4_Interactive 3D_01
Share 02_00 | Sep 04, 2024 | STP | 833 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-SSOP-24-4,-9-TP
Share Nov 06, 2013 | EPS | 361 kb
Products
Support