PG-SIP-9-900
Overview
General Information
Package Material | PG |
Package Family | SIP |
Terminals | 9 |
Version | 900 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 23.11 |
Body Width (mm) | 6.6 |
Min. Terminal Pitch (mm) | 2.54 |
Packing
Tube
Pieces/Tube | 20 |
Tubes/Box | 1 |
Downloads
Package
-
Package Outline
Share Feb 25, 2016 | PDF | 30 kb
Support