PG-SIP-23-901
Overview
General Information
Package Material | PG |
Package Family | SIP |
Terminals | 23 |
Version | 901 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 62 |
Body Width (mm) | 25.5 |
Packing
Tube
Pieces/Tube | 80 |
Tubes/Box | 1 |
Downloads
Package
-
Package Outline
Share Feb 25, 2016 | PDF | 54 kb
Support