PG-LQFP-64-901
Overview
General Information
Package Material | PG |
Package Family | LQFP |
Terminals | 64 |
Version | 901 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 10 |
Body Width (mm) | 10 |
Min. Terminal Pitch (mm) | 0.5 |
Packing
Tape & Reel
Pieces/Reel | 1500 |
Reels/Box | 1 |
Pieces/Reel | 2000 |
Reels/Box | 1 |
Tray
Pieces/Tray | 1600 |
Trays/Box | 1 |
Tube
Pieces/Tube | 10 |
Tubes/Box | 1 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
Board Assembly Recommendations (QFP)
Share 06_00 | Nov 12, 2020 | PDF | 1.44 mb
Products
Product Families
Support