PG-LQFP-48-802
Overview
General Information
Package Material | PG |
Package Family | LQFP |
Terminals | 48 |
Version | 802 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 7 |
Body Width (mm) | 7 |
Min. Terminal Pitch (mm) | 0.5 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-LQFP-48-802_Package Outline_01
Share 01_00 | Mar 02, 2024 | PDF | 112 kb
Footprint
-
PG-LQFP-48-802_Footprint Drawing
Share 01_00 | Mar 02, 2024 | PDF | 107 kb
Support