PG-LQFP-216-800 | LQFP-216 (002-15153)
Overview
General Information
Package Material | PG |
Package Family | LQFP |
Terminals | 216 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 24 |
Body Width (mm) | 24 |
Min. Terminal Pitch (mm) | 0.4 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-LQFP-216-800_Package Outline
Share 00_00 | Nov 18, 2023 | PDF | 117 kb
-
Board Assembly Recommendations (QFP)
Share 06_00 | Nov 12, 2020 | PDF | 1.44 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-LQFP-216-800_Footprint Drawing
Share 00_00 | Nov 18, 2023 | PDF | 127 kb
Products
Product Families
Support