PG-LQFP-120-800 | LQFP-120 (002-14044)
Overview
General Information
Package Material | PG |
Package Family | LQFP |
Terminals | 120 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 14 |
Body Width (mm) | 14 |
Min. Terminal Pitch (mm) | 0.4 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tray
Pieces/Tray | 900 |
Trays/Box | 10 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-LQFP-120-800_Package Outline_01
Share 00_00 | Mar 04, 2024 | PDF | 119 kb
Footprint
-
PG-LQFP-120-800_Footprint Drawing
Share 00_00 | Mar 04, 2024 | PDF | 117 kb
Support