PG-LFLGA-140-801 | LGA-140 (002-25082)
Overview
General Information
Package Material | PG |
Package Family | LFLGA |
Terminals | 140 |
Version | 801 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 29 |
Body Width (mm) | 27 |
Min. Terminal Pitch (mm) | 0.8 |
Packing
Tray
Pieces/Tray | 360 |
Trays/Box | 10 |
Support