PG-LBGA-208-5
Overview
General Information
Package Material | PG |
Package Family | LBGA |
Terminals | 208 |
Version | 5 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 17 |
Body Width (mm) | 17 |
Min. Terminal Pitch (mm) | 1 |
-
PG-LBGA-208-5_Interactive 3D
Share 02_00 | Aug 10, 2021 | PDF | 61 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 1000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-LBGA-208-5_Package Outline
Share 02_00 | Aug 10, 2021 | PDF | 120 kb
-
PG-LBGA-208-5_Interactive 3D_01
Share 02_00 | Aug 10, 2021 | STP | 523 kb
-
Board Assembly Recommendations (BGA)
Share 04_00 | Nov 10, 2022 | PDF | 1.12 mb
Packing
-
PG-LBGA-208-5_Tape and Reel_01
Share 02_00 | Aug 10, 2021 | PDF | 103 kb
Footprint
-
PG-LBGA-208-5_Footprint Drawing
Share 02_00 | Aug 10, 2021 | PDF | 190 kb
Support