PG-DSO-8-920
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 8 |
Version | 920 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 4.9 |
Body Width (mm) | 3.9 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-DSO-8-920_Interactive 3D
Share 01_00 | Jun 01, 2023 | PDF | 241 kb
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-DSO-8-920_Interactive 3D
Share 01_00 | Jun 01, 2023 | PDF | 241 kb
-
PG-DSO-8-920_Interactive 3D_01
Share 01_00 | Jun 01, 2023 | STP | 465 kb
-
PG-DSO-8-920_Package Outline
Share 01_00 | Jun 01, 2023 | PDF | 103 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-DSO-8-920_Footprint Drawing
Share 01_00 | Jun 01, 2023 | PDF | 102 kb
Support