PG-DSO-8-907
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 8 |
Version | 907 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 5 |
Body Width (mm) | 4 |
Min. Terminal Pitch (mm) | 1.27 |
-
3D Interactive PDF Model PG-DSO-8-907
Share 01_00 | Jul 26, 2018 | PDF | 194 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Tube
Pieces/Tube | 95 |
Tubes/Box | 1 |
Downloads
Package
-
Package Compliance Report
Share Feb 25, 2016 | PDF | 214 kb
-
3D Interactive PDF Model PG-DSO-8-907
Share 01_00 | Jul 26, 2018 | PDF | 194 kb
-
Package Outline Dimensions PG-DSO-8-907
Share 01_00 | Jul 26, 2018 | PDF | 7 kb
-
3D Download PG-DSO-8-907 (STP)
Share 01_00 | Jul 26, 2018 | STP | 385 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-DSO-8-907_Tape and Reel_01
Share 01_00 | Jul 24, 2024 | PDF | 101 kb
Footprint
-
Footprint Dimensions PG-DSO-8-907
Share 01_00 | Jul 26, 2018 | PDF | 8 kb
Products
Product Families
Support