PG-DSO-8-86
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 8 |
Version | 86 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 5 |
Body Width (mm) | 4 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-DSO-8-86_Interactive 3D
Share 16_00 | Jul 20, 2022 | PDF | 167 kb
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-DSO-8-86_Package Outline
Share 16_00 | Jul 20, 2022 | PDF | 107 kb
-
PG-DSO-8-86_Interactive 3D_01
Share 16_00 | Jul 20, 2022 | STP | 595 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-DSO-8-86_Tape and Reel_01
Share 09_00 | Jul 20, 2022 | PDF | 101 kb
Footprint
-
PG-DSO-8-86_Footprint Drawing
Share 16_00 | Jul 20, 2022 | PDF | 101 kb
Support