PG-DSO-8-808 | SOP-8 (002-15858)
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 8 |
Version | 808 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 5.24 |
Body Width (mm) | 7.8 |
Min. Terminal Pitch (mm) | 1.27 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 2000 |
Reels/Box | 1 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-DSO-8-808_Package Outline_01
Share 00_00 | Mar 04, 2024 | PDF | 110 kb
Footprint
-
PG-DSO-8-808_Footprint Drawing
Share 00_00 | Mar 04, 2024 | PDF | 101 kb
Support