PG-DSO-8-804 | SOIC-8 (001-85261)
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 8 |
Version | 804 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 5.232 |
Body Width (mm) | 5.283 |
Min. Terminal Pitch (mm) | 1.27 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tube
Pieces/Tube | 940 |
Tubes/Box | 10 |
Downloads
Package
-
PG-DSO-8-804_Package Outline
Share 00_00 | Sep 09, 2023 | PDF | 105 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-DSO-8-804_Footprint Drawing
Share 00_00 | Sep 09, 2023 | PDF | 101 kb
Products
Product Families
Support