PG-DSO-8-47
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 8 |
Version | 47 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 4.9 |
Body Width (mm) | 3.9 |
Min. Terminal Pitch (mm) | 1.27 |
-
Infineon-PG-DSO-8-47_3D-P-v01_00-EN
Share 01_00 | May 14, 2019 | PDF | 167 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Pieces/Reel | 2500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Pieces/Reel | 2500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Pieces/Reel | 2500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
Infineon-PG-DSO-8-47_SPO-P-v01_00-EN
Share 01_00 | May 14, 2019 | PDF | 108 kb
-
Infineon-PG-DSO-8-47_3D-P-v01_00-EN
Share 01_00 | May 14, 2019 | PDF | 167 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
Infineon-PG-DSO-8-47_TNR-PA-v01_00-EN
Share 01_00 | May 14, 2019 | PDF | 103 kb
Footprint
-
Infineon-PG-DSO-8-47_FPD-FP-v01_00-EN
Share 01_00 | May 14, 2019 | PDF | 96 kb
Products
Support