PG-DSO-36-85
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 36 |
Version | 85 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 10.3 |
Body Width (mm) | 7.5 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-DSO-36-85_Interactive 3D
Share 01_00 | Nov 13, 2023 | PDF | 319 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 1000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-DSO-36-85_Package Outline
Share 01_00 | Feb 09, 2023 | PDF | 113 kb
-
PG-DSO-36-85_Interactive 3D_02
Share 01_00 | Nov 13, 2023 | STP | 1.39 mb
-
PG-DSO-36-85_Interactive 3D
Share 01_00 | Nov 13, 2023 | PDF | 319 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-DSO-36-85_Tape and Reel_01
Share 05_00 | Jul 28, 2023 | PDF | 104 kb
Footprint
-
PG-DSO-36-85_Footprint Drawing
Share 01_00 | Feb 09, 2023 | PDF | 108 kb
Products
Product Families
Support