PG-DSO-36-72
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 36 |
Version | 72 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 10.3 |
Body Width (mm) | 7.6 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-DSO-36-72_Interactive 3D
Share 08_00 | May 21, 2021 | PDF | 212 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 1000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-DSO-36-72_Interactive 3D_01
Share 08_00 | May 21, 2021 | STP | 1.19 mb
-
PG-DSO-36-72_Interactive 3D
Share 08_00 | May 21, 2021 | PDF | 212 kb
-
PG-DSO-36-72_Package Outline
Share 08_00 | May 21, 2021 | PDF | 113 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-DSO-36-72_Tape and Reel_01
Share 02_00 | May 21, 2021 | PDF | 105 kb
-
Tape & Reel Packing Dimensions PG-DSO-36-72
Share 01_00 | Sep 13, 2017 | PDF | 85 kb
Footprint
-
PG-DSO-36-72_Footprint Drawing
Share 08_00 | May 21, 2021 | PDF | 110 kb
Products
Support