PG-DSO-36-44
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 36 |
Version | 44 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 12.8 |
Body Width (mm) | 7.6 |
Min. Terminal Pitch (mm) | 0.65 |
-
PG-DSO-36-44_Interactive 3D
Share 01_00 | Jan 12, 2021 | PDF | 180 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 1000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-DSO-36-44_Interactive 3D
Share 01_00 | Jan 12, 2021 | PDF | 180 kb
-
PG-DSO-36-44_Package Outline
Share 02_00 | Jan 12, 2021 | PDF | 110 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-DSO-36-44_Tape and Reel
Share 01_00 | Jan 12, 2021 | PDF | 104 kb
Footprint
-
PG-DSO-36-44_Footprint Drawing
Share 02_00 | Jan 12, 2021 | PDF | 104 kb
Support