PG-DSO-30-800 | SOP-30 (002-15910)
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 30 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 9.7 |
Body Width (mm) | 7.6 |
Min. Terminal Pitch (mm) | 0.65 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tube
Pieces/Tube | 4000 |
Tubes/Box | 80 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-DSO-30-800_Package Outline_01
Share 00_00 | Feb 20, 2024 | PDF | 112 kb
Footprint
-
PG-DSO-30-800_Footprint Drawing
Share 00_00 | Feb 22, 2024 | PDF | 105 kb
Support