PG-DSO-28-21
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 28 |
Version | 21 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 18.1 |
Body Width (mm) | 7.6 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-DSO-28-21_Interactive 3D
Share 14_00 | Mar 24, 2021 | PDF | 151 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 1000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Tube
Pieces/Tube | 1000 |
Tubes/Box | 40 |
Downloads
Package
-
PG-DSO-28-21_Interactive 3D
Share 14_00 | Mar 24, 2021 | PDF | 151 kb
-
PG-DSO-28-21_Interactive 3D_01
Share 14_00 | Mar 24, 2021 | STP | 988 kb
-
PG-DSO-28-21_Package Outline
Share 14_00 | Mar 24, 2021 | PDF | 111 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-DSO-28-21_Tape and Reel_01
Share 07_00 | Mar 24, 2021 | PDF | 103 kb
Footprint
-
PG-DSO-28-21_Footprint Drawing
Share 14_00 | Mar 24, 2021 | PDF | 107 kb
Support